6ED2231S12T
Content could not be loaded
Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.
Product details
-
Channels6
-
ConfigurationThree Phase
-
Input Vcc13 V to 20 V
-
Isolation TypeFunctional levelshift SOI (Silicon On Insulator)
-
Output Current (Sink)0.65 A
-
Output Current (Source)0.35 A
-
Product Name6ED2231S12T
-
QualificationIndustrial
-
Turn Off Propagation Delay650 ns
-
Turn On Propagation Delay700 ns
-
VBS UVLO (Off)11.3 V
-
VBS UVLO (On)12.2 V
-
VCC UVLO (Off)11.3 V
-
VCC UVLO (On)12.2 V
-
Voltage Class1200 V
| Recommended | ||
|
OPN
|
6ED2231S12TXUMA1 | |
| Product Status | active and preferred | |
| Infineon Package | ||
| Package Name | N/A | |
| Packing Size | 1000 | |
| Packing Type | TAPE & REEL | |
| Moisture Level | 3 | |
| Moisture Packing | DRY | |
| Lead-free | Yes | |
| Halogen Free | Yes | |
| RoHS Compliant | Yes | |
|
Infineon stock last updated:
|
ea. in stock | |
|
|
||
|
|
||
|
|
| Product Status |
Active
|
|---|---|
| Infineon Package | |
| Package Name | - |
| Packing Size | 1000 |
| Packing Type | TAPE & REEL |
| Moisture Level | 3 |
| Moisture Packing | DRY |
| Lead Free | |
| Halogen Free | |
| RoHS Compliant | |
Features
- 1200-V Thin-Film-SOI technology
- Integrated ultra-fast diode
- Tolerant to neg. transient volt.
- Output source/sink: +0.35 A/-0.65 A
- Over current protection
- Integ. 460 ns dead-time protection
- Shoot-through protection
- Integ. input filter for noise immu.
- Independent undervoltage lockout
- Fault reporting
- Matched prop. delay for all chan.
- 3.3, 5, & 15 V input logic compati.